??
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
Series
206
Shaft Size
1-3/16 Inch
Part No.
123732
Description
F2B-SCAH-103
Weight
2.1 lbs
A
1.52 Inch
B
5.56 Inch
C
1.56 Inch
D
4.59 Inch
Bolt Diameter
7/16 Inch
H
0.50 Inch
J
0.49 Inch
L
1.57 Inch
M
3.13 Inch
N
1.56 Inch
Сваляне на CAD модели
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.